Title | Information |
---|---|
Pkg. Name | KGF16N05D-400 |
Pkg. Previous Code | WSA |
Package Description | 4 x 5 pillar WLCSP-CUP |
Package Status | Active |
Package Type | WLCSP-CUP |
Class | SPD_GENERAL |
Package Code | WSA |
Category | SPD_GENERAL |
Lead Count | 20 |
Pb (Lead) Free | Yes |
Length | 2.48mm |
Width | 1.17mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 2.48 x 1.17 x 0.00 |