Title Information
Pkg. Name
Name used to describe Renesas packages.
W3X2.6
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WSN
Package Description
Descriptive text for this package.
6 Ball WLCSP, 3x2 ARRAY-ASECL
Package Status
Active
Package Type
WLCSP-BP
Package Code
The unique identifier of this package.
WSN
Category
PLASTIC
Lead Count
6
Pb (Lead) Free
Yes
Length
0.8mm
Width
1.36mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
0.80 x 1.36 x 0.00