Skip to main content

XR24 (LGA 24)

Title Information
Package Description
Descriptive text for this package.
LGA 3.00x3.30x1.10 mm 0.40mm Pitch
Package Status
Active
Package Type
LGA
Class
PLASTIC
Package Code
The unique identifier of this package.
XR24
Category
240
Lead Count
24
Pb (Lead) Free
No
Length
3mm
Pb Free Category
e3 Sn
Width
3.3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.1mm
Peak Reflow Temp
260°C
Pitch
0.4mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.0 x 3.3 x 1.1