Title | Information |
---|---|
Pkg. Name | Y32.17.2X11.45 |
Pkg. Previous Code | YGH |
Package Description | 32 I/O 17.2mm x 11.45mm x 2.5mm Custom HDA Module |
Package Status | Active |
Package Type | Module |
Class | PLASTIC |
Package Code | YGH |
Category | PLASTIC |
Lead Count | 32 |
Pb (Lead) Free | Yes |
Length | 17.2mm |
Width | 11.45mm |
Thickness | 2.4mm |
Pitch | 1mm |
Pkg. Dimensions (mm) | 17.20 x 11.45 x 2.40 |