Title | Information |
---|---|
Pkg. Name | Y10.3X3A |
Pkg. Previous Code | YGO |
Package Description | Custom 10 I/O 3mm x 3mm x 1.15mm Embedded Laminate u-Module |
Package Status | Active |
Package Type | Module |
Package Code | YGO |
Category | PLASTIC |
Lead Count | 10 |
Pb (Lead) Free | Yes |
Length | 3mm |
Width | 3mm |
Thickness | 1.7mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 3.00 x 3.00 x 1.70 |