Title | Information |
---|---|
Pkg. Name | Y22.19X13 |
Pkg. Previous Code | YGQ |
Package Description | Custom 22 I/O 19.0mm x 13.0mm x 5.2mm HDA Module |
Package Status | Active |
Package Type | Module |
Class | PLASTIC |
Package Code | YGQ |
Category | PLASTIC |
Lead Count | 22 |
Pb (Lead) Free | Yes |
Length | 13mm |
Width | 19mm |
Thickness | 5.2mm |
Pitch | 1mm |
Pkg. Dimensions (mm) | 13.00 x 19.00 x 5.20 |