Title | Information |
---|---|
Pkg. Name | V130.10X13 |
Pkg. Previous Code | YGY |
Package Description | Custom 130 I/O 10mm x 13mm x 7.6mm BGA + POP Module |
Package Status | Active |
Package Type | Module |
Class | PLASTIC |
Package Code | YGY |
Category | PLASTIC |
Lead Count | 130 |
Pb (Lead) Free | Yes |
Length | 13mm |
Pb Free Category | e1 SnAgCu |
Width | 10mm |
Thickness | 7.6mm |
Peak Reflow Temp | 245°C |
Pitch | 1mm |
Package Carrier | Tray |
Pkg. Dimensions (mm) | 13.00 x 10.00 x 7.60 |