Skip to main content

YV2 (Module 0)

Title Information
Pkg. Name
Name used to describe Renesas packages.
V15.10.2X10.2
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
YV2
Package Description
Descriptive text for this package.
Custom 15 I/O 10.2mm x 10.2mm x 5mm Experimental PKG for DOE2 CO2 SENSOR Module
Package Status
Active
Package Type
Module
Package Code
The unique identifier of this package.
YV2
Category
PLASTIC
Lead Count
0
Pb (Lead) Free
Yes
Length
0mm
Width
0mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
0.00 x 0.00 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 220 KB
1 item