Title | Information |
---|---|
Pkg. Name | V72.9X10A |
Pkg. Previous Code | YVY |
Package Description | Module LGA 10.0x9.0x8.0 mm 1.1mm pitch |
Package Status | Active |
Package Type | LGA |
Class | MODULE |
Package Code | YVY |
Category | RoHS |
Lead Count | 72 |
Pb (Lead) Free | No |
Length | 10mm |
Pb Free Category | e4 NiPdAu |
Width | 9mm |
Thickness | 8mm |
Peak Reflow Temp | 260°C |
Pitch | 1.1mm |
Package Carrier | Tray |
Pkg. Dimensions (mm) | 10.0 x 9.0 x 8.0 |