Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
V72.9X10D |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
YWB |
Package Description Descriptive text for this package.
|
Custom 72 I/O 9mm x 10mm x 5mm Power Tower Module - FLEX RRV28830 |
Package Status | Active |
Package Type | Module |
Package Code The unique identifier of this package.
|
YWB |
Category | PLASTIC |
Lead Count | 72 |
Pb (Lead) Free | Yes |
Length | 10mm |
Width | 9mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
4.8mm |
Pitch | 1.1mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
10.00 x 9.00 x 4.80 |