Title | Information |
---|---|
Pkg. Name | V72.9X10A |
Pkg. Previous Code | YYY |
Package Description | Custom 72 I/O 9mm x 10mm x 8mm Power Tower Module |
Package Status | Active |
Package Type | Module |
Package Code | YYY |
Category | PLASTIC |
Lead Count | 72 |
Pb (Lead) Free | Yes |
Length | 10mm |
Width | 9mm |
Thickness | 8mm |
Pitch | 1.1mm |
Pkg. Dimensions (mm) | 10.00 x 9.00 x 8.00 |