Title | Information |
---|---|
Pkg. Name | Z3.1F |
Pkg. Previous Code | ZAY |
Package Description | 3 LEAD TO-263 SIP, 0.100" (2.54mm) Pitch |
Package Status | Active |
Package Type | SIP |
Package Code | ZAY |
Category | PLASTIC |
Lead Count | 3 |
Pb (Lead) Free | Yes |
Length | 8.64mm |
Width | 10.16mm |
Thickness | 4.44mm |
Pitch | 2.54mm |
Pkg. Dimensions (mm) | 8.64 x 10.16 x 4.44 |