Skip to main content

ZO5 (TO 5)

Title Information
Package Description
Descriptive text for this package.
TO-5 9.22 x 17.78 mm
Package Status
Active
Package Type
TO
Class
PLASTIC
Package Code
The unique identifier of this package.
ZO5
Category
G
Lead Count
5
Pb (Lead) Free
Yes
Length
0mm
Pb Free Category
e3 Sn
Width
9.22mm
Thickness
Seated height or Package height
(Please check the outline drawing)
17.78mm
Peak Reflow Temp
260°C
Pitch
0mm
Package Carrier
Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
0.0 x 9.22 x 17.78