Skip to main content

Overview

Description

The ISL28915 is a nano power comparator optimized for low-power applications. This device is designed for single-supply operation from 1.8V to 5.5V and typically consumes 500nA of supply current. These devices also feature a push/pull output stage with rail-to-rail input and output swing (RRIO), allowing for maximum battery usage. The combination of small footprint, low power, single supply, and rail-to-rail operation makes them ideally suited for all battery operated devices. The ISL28915 features an enable pin and is offered in the 6 Ld SOT-23 package. The device operates over the -40°C to +125°C temperature range.

Features

  • Low Active Current: 600nA Max
  • Low Disable Current: 20nA Max
  • Propagation Delay: 150µs
  • Rail-to-Rail Input/Output Voltage Range (RRIO)
  • Wide Supply Range: 1.8V to 5.5V
  • Operating Temperature Range: -40°C to +125°C

Comparison

Applications

  • Battery-Powered/Portable Systems
  • Telemetry and Remote Systems
  • Alarm and Monitoring Systems
  • Oscillator Circuits
  • Window Comparators
  • Threshold Detectors/Discriminators

Documentation

Type Title Date
Datasheet PDF 573 KB
Training PDF 258 KB
Training PDF 325 KB
Product Change Notice PDF 135 KB
Flyer PDF 1.11 MB 日本語 , 简体中文
Application Note PDF 384 KB
Application Note PDF 357 KB
7 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: