Skip to main content

Overview

Description

The EL2125 is an ultra-low noise, wideband amplifier that runs on half the supply current of competitive parts. It is intended for use in systems such as ultrasound imaging where a very small signal needs to be amplified by a large amount without adding significant noise. Its low power dissipation enables it to be packaged in the tiny SOT-23 package, which further helps systems where many input channels create both space and power dissipation problems. The EL2125 is stable for gains of 10 and greater and uses traditional voltage feedback. This allows the use of reactive elements in the feedback loop, a common requirement for many filter topologies. It operates from ±2. 5V to ±15V supplies and is available in the 5 Ld SOT-23 and 8 Ld SOIC packages. The EL2125 is fabricated using Elantec's proprietary complementary bipolar process, and is specified for operation from -45°C to +85°C.

Features

  • Voltage noise of only 0.83nV/√Hz
  • Current noise of only 2.4pA/√Hz
  • 200µV offset voltage
  • 175MHz -3dB BW for AV = 10
  • Low supply current - 10mA
  • SOT-23 package available
  • ±2.5V to ±15V operation
  • Pb-Free Plus Anneal Available (RoHS Compliant)

Comparison

Applications

  • Ultrasound input amplifiers
  • Wideband instrumentation
  • Communication equipment
  • AGC and PLL active filters
  • Wideband sensors

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: