Overview
Description
The ISL28107MSOPEVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28107 operational amplifier in an MSOP-8 package, using a variety of user-defined test circuits.
The ISL28107 is a single amplifier featuring low noise, low input bias current, and low offset and temperature drift. This makes them the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise, and a small footprint provides the user with outstanding value and flexibility relative to similar competitive parts.
Features
- Operates from a single supply, +4.5VDC to +40VDC or from split supplies, ±2.25VDC to ±20V
- Configured for a single op amp connected for differential input with closed loop gain of 10
- Single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider (filter included)
Applications
- Precision instruments
- Medical instrumentation
- Spectral analysis equipment
- Active filter blocks
- Microphone pre-amplifier
- Thermocouples and RTD reference buffers
- Data acquisition (DAQ)
- Power supply control
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 315 KB | |
1 item
|
Design & Development
Product Options
Applied Filters: