Skip to main content

Overview

Description

The ISL28148EVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28148 operational amplifiers, using a variety of user-defined test circuits.

The ISL28148 high-speed operational amplifier features low power consumption, has rail-to-rail output drive capability, and is designed to operate with a single lithium cell or two NiCd batteries.

Features

  • Operates from a single supply, +2.4VDC to +5.5VDC or from split supplies, ±1.2VDC to ±2.75V
  • Configured for a single op amp connected for differential input with a closed loop gain of 10
  • Contains a single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider (filter included)

Applications

  • 4mA to 20mA current loops
  • Medical devices
  • Sensor amplifiers
  • ADC buffers
  • DAC output amplifiers

Documentation

Type Title Date
Manual - Development Tools PDF 407 KB
1 item

Design & Development

Models

Product Options

Applied Filters: