Overview
Description
The ISL28213MSOPEVAL2Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28213 operational amplifier, using a variety of user-defined test circuits.
The ISL28213MSOPEVAL2Z is designed to enable the ISL28213 IC to operate from a single supply, +2.4VDC to +5.5VDC or from split supplies, ±1.2VDC to ±2.75V. The board is configured for a dual op amp connected for differential input with a closed loop gain of 10. A single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider (filter included).
The ISL28213 CMOS operational amplifiers feature low power consumption, low input bias current, and rail-to-rail input and output drive capability. They are designed to operate with a single lithium cell or two NiCd batteries.
Features
- Single supply operation: +2.4VDC to +5.5VDC
- Dual supply operation: ±1.2VDC to ±2.75V
- Configured for a dual op amp connected for differential input with a closed loop gain of 10
- Includes a single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider (filter included)
Applications
- Power supply control/regulation
- Process control
- Signal gain/buffers
- Active filters
- Current shunt sensing
- Transimpedance amps
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 442 KB | |
1 item
|
Product Options
Applied Filters: