Skip to main content

Overview

Description

The ISL28248SOICEVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28248 operational amplifier in the SOIC-8 package, using a variety of user-defined test circuits.

The ISL28248 is a 4.5MHz low-power dual operational amplifier. The part is optimized for single supply operation from 2.4V to 5.5V, allowing operation from one lithium cell or two NiCd batteries.

Features

  • Single supply operation: +2.4VDC to +5.5VDC
  • Dual supply operation: ±1.2VDC to ±2.75V
  • Configured for a dual op amp connected for differential input with a closed loop gain of 10
  • Includes a single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider (filter included)

Applications

  • Low-end audio
  • 4mA to 20mA current loops
  • Medical devices
  • Sensor amplifiers
  • ADC buffers
  • DAC output amplifiers

Documentation

Type Title Date
Manual - Development Tools PDF 469 KB
1 item

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 216 KB
1 item

Models

Product Options

Applied Filters: