Overview
Description
The ISL28414TSSOPEVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28414 quad, CMOS rail-to-rail input and output (RRIO) operational amplifiers, using a variety of user-defined test circuits.
The ISL28414 amplifiers feature low input bias current, low power consumption, and rail-to-rail input and output drive capability. They are designed to operate with single and dual supplies from +5VDC (±2.5VDC) down to +2.4VDC (±1.2VDC).
Features
- Operate from a single supply (+1.8VDC to +5.5VDC)
- Option to operate from split supplies (±0.9VDC to ±2.75V)
- Configured for four independent op amps connected for differential input with a closed loop gain of 10
- Includes a single external reference voltage (VREF) pin
- Includes provisions for a user-selectable voltage divider (filter included)
- Additional user-selectable component placements included
Applications
- Power supply control/regulation
- Process control
- Signal gain/buffers
- Active filters
- Current shunt sensing
- Transimpedance amp
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 581 KB | |
1 item
|
Design & Development
Product Options
Applied Filters:
Loading