Skip to main content

Overview

Description

READ2354J is a dual CMOS operational amplifier with full-range input and output designed to provide high drivability and a high slew rate. This IC can operate with a minimum supply voltage of 2.5V and can withstand a wide range of ambient temperatures, from -40 ˚C to +125 ˚C. It is available in ultra-small 8-pin TSSOP packages.

Features

  • AEC-Q100 compliant
  • Low voltage single supply operation: VDD = 2.5V to 5.5V
  • Low input offset voltage: VIO ≤ ±6.0mV
  • Low input bias current: IB ≤ (1pA)
  • Wide output voltage range: VOUT : VSS+0.1V to VDD‑0.1V (at Io=5mA)
  • Supply current (per channel): IDD = 0.75mA typ.
  • High slew rate: SR = 8V/μs typ.

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 913 KB 日本語
Brochure PDF 5.41 MB 日本語
Product Reliability Report PDF 133 KB
3 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: