Low-Side, Bidirectional, Precision Current Sense Op Amp Evaluation Board
The ISL28130ISENSEV1Z evaluation board is designed specifically for low-side bidirectional current sensing for up to 10A of current. The evaluation board uses a 1mΩ...
The ISL28130, ISL28230 and ISL28430 are single, dual and quad micropower, low offset drift operational amplifiers that are optimized for single and dual supply operation from 1.8V to 5.5V and ±0.9V to ±2.75V. Their low supply current of 20µA and rail-to-rail input/output enable the ISL28130, ISL28230, and ISL28430 to be an excellent general-purpose op amp for a range of applications. The ISL28130, ISL28230 and ISL28430 are ideal for handheld devices that operate off 2AA or single Li-ion batteries.
The ISL28130 is available in industry standard pinouts for 5 Ld SOT-23, 5 Ld SC70 and 8 Ld SOIC packages. The ISL28230 is available in industry standard pinouts for 8 Ld MSOP, 8 Ld SOIC and 8 Ld DFN packages. The ISL28430 is available in 14 Ld TSSOP and 14 Ld SOIC packages. Commercial devices operate over the temperature range of 0°C to 70°C. Full temperature range devices operate over the temperature range of -40°C to 125°C.
The ISL28130ISENSEV1Z evaluation board is designed specifically for low-side bidirectional current sensing for up to 10A of current. The evaluation board uses a 1mΩ...
The ISL28133CSENSEV1Z evaluation board is designed specifically for low-side bidirectional current sensing up to 10A of current. The evaluation board uses a 1mΩ current...
ISL28133ISENSEV1Z evaluation board is designed specifically for low-side bidirectional current sensing up to 10A of current. The evaluation board uses a 1mΩ current...
The ISL28134ISENSEV1Z evaluation board is designed specifically for low-side bidirectional current sensing up to 10A of current. The evaluation board uses a 1mΩ current...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters: