Overview
Description
The ISL28133EVAL1Z evaluation board is configured as a precision high-gain (G = 10,000) differential amplifier and demonstrates the level of performance possible with this type of amplifier while operating from battery voltages as low as 2.4V.
The ISL28133 chopper stabilized rail-to-rail op amp features a low 8µV maximum VOS over-temperature and a 0.1Hz 1/f noise corner frequency enabling very high gain single-stage DC amplifiers that can operate from single cell batteries while consuming only 20µA of current.
Features
- Operates from a single supply, +2.4VDC to +5.5VDC or from split supplies, ±1.2VDC to ±2.75V
- Configured for a single op amp connected for single-ended or differential input with closed loop gain of 10,000
- Single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider (filter included)
Applications
- Bidirectional current sense
- Temperature measurement
- Electronic weigh scales
- Medical equipment
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 420 KB | |
1 item
|
Design & Development
Product Options
Applied Filters: