Overview
Description
The ISL28207SOICEVAL2Z evaluation board contains all the circuitry needed to characterize critical performance parameters of the ISL28207 operational amplifier in SOIC-8 packages, using a variety of user-defined test circuits.
The ISL28207 is a dual amplifier featuring low noise, low input bias current, and low offset and temperature drift. This makes it an ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise, and small footprint provides the user with outstanding value and flexibility relative to similar competitive parts.
Features
- Operate from a single supply, +4.5VDC to +40VDC or from split supplies, ±2.25VDC to ±20V
- Configured for a dual op amp connected for differential input with a closed loop gain of 10
- Includes a single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider (filter included)
Applications
- Precision instruments
- Medical instrumentation
- Active filter blocks
- Data acquisition
- Power supply control
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 418 KB | |
1 item
|
Design & Development
Product Options
Applied Filters: