Overview
Description
The ISL28210SOICEVAL1Z evaluation board is designed to evaluate the performance of the ISL28210 precision low noise JFET operational amplifier. The ISL28210 is a dual JFET amplifier that features low noise, high slew rate, low input bias current, and low offset voltage. With a wide operating range from 9V to 40V, in combination with its high precision, low noise and high-speed operation, the ISL28210 is ideal for precision medical and instrumentation, sensor conditioning, power supply control, and photodiode amplifiers.
Features
- Single supply operation: +9V to +40V
- Dual supply operation: ±4.5V to ±20V
- Singled-ended or differential input operation
- External voltage reference (VREF) input
- Banana jack connectors for power supply and VREF inputs
- BNC connectors for op amp input and output terminals
- Convenient PCB pads for op amp input/output impedance loading
Applications
- Precision instruments
- Photodiode amplifiers
- High impedance buffers
- Medical instrumentation
- Active filter blocks
- Industrial controls
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 468 KB | |
1 item
|
Design & Development
Product Options
Applied Filters: