Skip to main content

Overview

Description

The ISL28227SOICEVAL2Z evaluation board contains all of the circuitry needed to characterize critical performance parameters of the ISL28227 operational amplifiers in SOIC-8 packages, using a variety of user-defined test circuits.

The ISL28227 and ISL28227SEH are very high precision amplifiers featuring very low noise, low offset voltage, low input bias current, and low temperature drift making them the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise and small footprint provides the user with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision active filters, medical and analytical instrumentation, precision power supply controls, and industrial controls.

Features

  • Operate from a single supply, +4.5VDC to +40VDC or from split supplies, ±2.25VDC to ±20V
  • Configured for a dual op amp connected for differential input with a closed loop gain of 10
  • Includes a single external voltage reference (VREF) pin and provisions for a user-selectable voltage divider (filter included)

Applications

  • Precision instruments
  • Medical instrumentation
  • Active filter blocks
  • Data acquisition
  • Power supply control

Documentation

Type Title Date
Manual - Development Tools PDF 418 KB
1 item

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 216 KB
1 item

Product Options

Applied Filters: