Overview
Description
The ISL28236SOICEVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28236 operational amplifier in the SOIC-8 package, using a variety of user-defined test circuits.
The ISL28236 high-speed operational amplifier features low power consumption, has rail-to-rail output drive capability, and is designed to operate with a single lithium cell or two NiCd batteries.
Features
- Single supply operation: +2.4VDC to +5.5VDC
- Dual supply operation: ±1.2VDC to ±2.75V
- Configured for a dual op amp connected for differential input with a closed loop gain of 10
- Includes a single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider (filter included)
Applications
- Low-end audio
- 4mA to 20mA current loops
- Medical devices
- Sensor amplifiers
- ADC buffers
- DAC output amplifiers
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 483 KB | |
1 item
|
Design & Development
Product Options
Applied Filters: