Skip to main content

Overview

Description

Support is limited to customers who have already adopted these products.

The ISL28288 is a dual channel micropower operational amplifier optimized for single supply operation over the 2.4V to 5.5V range. It can be operated from one lithium cell or two NiCd batteries. These devices feature an Input Range Enhancement Circuit (IREC) which enables them to maintain CMRR performance for input voltages 10% above the positive supply rail and to 100mV below the negative supply. The output operation is rail-to-rail. The ISL28288 draws minimal supply current while meeting excellent DC accuracy, AC performance, noise, and output drive specifications. The ISL28288 (10 Ld MSOP only) contains a power-down enable pin that reduces the power supply current to typically less than 4µA in the disabled state.

For equivalent performance in a single channel op amp, reference EL8188.

Features

  • Low power 60µA typical supply current
  • 1.5mV max offset voltage
  • 30pA max input bias current
  • 250kHz typical gain-bandwidth product
  • 105dB typical PSRR
  • 100dB typical CMRR
  • Single supply operation down to 2.4V
  • Input is capable of swinging above V+ and below V- (ground sensing)
  • Rail-to-rail input and output (RRIO)
  • Enable Pin - ISL28288 10 Ld MSOP package option only
  • Pb-free (RoHS compliant)

Comparison

Applications

  • Battery- or solar-powered systems
  • 4mA to 25mA current loops
  • Handheld consumer products
  • Medical devices
  • Thermocouple amplifiers
  • Photodiode pre-amps
  • pH probe amplifiers

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: