Overview
Description
The ISL28488EVAL1Z evaluation board is used to evaluate the ISL28488 quad-channel micropower op amps.
The ISL28488 is a quad-channel micropower operational amplifier optimized for single supply operation over the 2.4V to 5.5V range. It can be operated from one lithium cell or two NiCd batteries. For equivalent performance in a single-channel op amp, reference the EL8188.
Features
- Single supply (+2.4VDC to +5VDC)
- Split supplies (±1.2VDC to ±2/5V)
- 4 independent op amps connected for differential input
- Closed loop gain of 10VREF pin and provisions for a user-selectable
- Voltage divider (filter is included)
Applications
- Battery or solar-powered systems
- 4mA to 25mA current loops
- Handheld consumer products
- Medical devices
- Thermocouple amplifiers
- Photodiode pre-amps
- pH probe amplifiers
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 559 KB | |
1 item
|
Product Options
Applied Filters: