Skip to main content

Overview

Description

The ISL55033 is a triple rail-to-rail output gain block with a -3dB bandwidth of 400MHz and slew rate of 2350V/μs into a 150Ω load. The ISL55033 has a fixed gain of +2. The inputs are capable of sensing ground. The outputs are capable of swinging to 0. 45V to either rail through a 150Ω resistor connected to V+/2. The ISL55033 is designed for general purpose video applications. The part includes a fast-acting global disable/power-down function. The ISL55033 is available in a 12 Ld TQFN package. Operation is specified over the -40°C to +85°C temperature range.

Features

  • 400MHz -3dB bandwidth
  • 2350V/μs typ slew rate, RL = 150Ωto V+/2
  • Single-supply operation from +3V to +5.5V
  • Rail-to-rail output
  • Input ground sensing
  • Fast 25ns disable time
  • Pb-free (RoHS compliant)

Comparison

Applications

  • Video Amplifiers
  • Set-Top Boxes
  • Video Distribution

Documentation

Type Title Date
Datasheet PDF 1.16 MB
End Of Life Notice PDF 123 KB
Application Note PDF 357 KB
3 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: