Overview
Description
The D2-3(S) family (D2-92633-LR, D2-92634-LR, D2-92643-LR, D2-92683-QR, D2-92684-QR) of the D2-3 and D2-3S Digital Audio Processor devices are complete System on Chip (SoC) multi-channel digital sound processors and Class-D amplifier controllers. The integrated DSP provides efficient and configurable audio signal path processing including equalization, dynamic range compression, mixing, and filtering that is completely configurable using the D2 Audio Customization GUI v3 high level programming interface. The integrated PWM engine supports programmable and dynamic control of audio output, enabling a variety of multi-channel output configurations and output power capacity. Internal noise shaping, an embedded asynchronous sample rate converter, dynamic level-dependent timing, and high resolution operation support power stage audio performances with SNR >110dB and THD+N <0. 01%. The D2-3(S) devices are provided in two package and feature configurations which include the 128 Ld D2-3 family and the 72-pin D2-3S family. Both the D2-3 and D2-3S family provide identical performance and enable an extremely flexible platform for feature rich and cost-affordable quality audio solutions, which benefit from the addition of Class-D amplifiers and DSP audio processing. The 12 integrated digital PWM controllers can be used in a variety of multi-channel audio system configurations, supporting powered as well as line outputs. Fully protected amplifier control provides efficient and clean Class-D power output support.
Features
- D2-3 family pin compatible and function/feature compatible with the D2 Audio DSP D2-6 device family
- D2-3S family - identical D2-3 family performance, in a 72 Ld QFN package
- Customizable audio path sound processing
- Fully configurable and routable audio signal paths and hardware function assignment
- Fully supported with the D2 Audio Customization GUI v3 Design Tool
- Flexible audio input and output configurations
- 12 independent PWM engine channels
- Four independent asynchronous I2S digital inputs
- Integrated high-performance stereo ADC (D2-3 family only)
- S/PDIF™ digital audio inputs supporting linear IEC-61958 PCM or compressed IEC-61937 audio
- S/PDIF digital audio PCM output
- Embedded 8-channel sample rate converter
- Supports bridged, half-bridged, and Bridge-Tied Load (BTL) topologies, using discrete or integrated power stages
- Complete fault protection with automatic recovery
- D2 Audio DSP Sound Enhancement Algorithms and virtualization
- Enhanced audio processing decoders and virtualization
Comparison
Applications
- DTV and Blu-ray Soundbar
- DVD and Blu-ray Home Theater Systems
- Home Theater in a Box (HTiB)
- Audio Video Receiver (AVR)
- Multi-Channel Multi-Media (MM) Systems
- Multi-Room Distributed Audio (MRDA)
- Powered speaker systems
- Automotive trunk/amplified solutions
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.60 MB | |
Application Note | PDF 184 KB | |
Application Note | PDF 155 KB | |
Application Note | PDF 147 KB | |
Application Note | PDF 297 KB | |
5 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
