Overview
Description
The TW8823C incorporates many of the features required to create a multi-purpose in-car LCD display system into a single package. It integrates a high-quality 3D comb NTSC/PAL/SECAM video decoder, triple High-Speed RGB ADCs, high-quality scaler, bit-mapped OSD, triple DACs and image enhancement functions that include features such as Black and White Stretch and favorite color enhancement. It also supports panoramic scaling for conversion to wide screen display format. On the input side, it supports a rich combination of CVBS, S‑video, analog RGB, and digital YCbCr/RGB. On the output side, it supports both digital and analog panel types with its built-in timing controller and analog RGB output.
In addition, the TW8823C supports LVDS type panels. The TW8823C also has two PIP (Picture-in-Picture) engines that can display three display sources simultaneously in a single window. It also has a built-in bit-mapped OSD with 16-bit color depth and an acceleration function. It can also accept 18-bit external OSD inputs. In addition, TW8823C has a built-in high‑performance microcontroller with cache. Its SPI interface supports various serial flash types.
Features
- Analog Video Decoder
- NTSC (M, 4.43) and PAL (B, D, G, H, I, M, N, N combination), PAL (60), SECAM with automatic format detection
- Two 10-bit ADCs and analog clamping circuit
- Fully programmable static gain or automatic gain control for the Y or CVBS channel
- Programmable white peak control for the Y or CVBS channel
- Software selectable analog inputs allows either composite or S-video input
- High quality motion adaptive 3D comb filter for both NTSC and PAL with concurrent 3D noise reduction
- PAL delay line for color phase error correction
- Image enhancement with 2D dynamic peaking and CTI
- Digital sub-carrier PLL for accurate color decoding
- Digital horizontal PLL and advanced synchronization processing for VCR playback and weak signal performance.
- Programmable hue, brightness, saturation, contrast, sharpness
- High quality horizontal and vertical filtered down scaling with arbitrary scale down ratio
- Analog RGB Inputs
- Triple high-speed 10-bit ADCs with clamping and programmable gain amplifier
- SOG and H/V sync support for YPbPr or RGB input
- Built-in line locked PLL with sync separator
- Supports analog input resolution up to 1080i or WXGA
- Dual Digital Inputs Support
- Dual channel digital inputs support with following combination:
- 1-channel 18/16-bit inputs and 1-channel 8-bit inputs
- 1-channel 24-bit digital RGB/YCbCr inputs
- Supports both 656 and 601 video formats
- Allows connection to external HDMI receiver
- Dual channel digital inputs support with following combination:
- Built-In Microcontroller
- Built-in 8052 MCU up to 72MHz clock
- Built-in code cache memory to enhance CPU performance
- Supports Single/Dual/Quad IO SPI Flash with 24-bit/32-bit addressing
- System programming through UART
- Supports SPI DMA Read/Write to OSD memory
- Supports I2C Master interface with GPIO
- Supports two UART interface up to 115200bps and 8 bytes RX FIFO
- Supports IR receiver and interrupt output
- Supports 24-bit contiguous addressing mode
Comparison
Applications
- In-car display controller
- Portable DVD and DVRs players
- Portable media player
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 9.38 MB | |
Product Advisory | PDF 259 KB | |
2 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
