Overview
Description
The EL7583 is a 3-channel DC/DC converter IC that is designed primarily for use in TFT-LCD applications. It features a PWM boost converter with 2.7V to 14V input capability and 5V to 17V output, which powers the column drivers and provides up to 470mA @ 12V, 370mA @ 15V from 5V supply. A pair of charge pump control circuits provides regulated outputs of VON and VOFF supplies at 8V to 40V and -5V to -40V, respectively, each at up to 60mA.
Features
- TFT-LCD display supply
- Boost regulator
- VON charge pump
- VOFF charge pump
- 2.7V to 14V VIN supply
- 5V <VBOOST <17V
- 5V <VON <40V
- -40V <VOFF <0V
- VBOOST = 12V @ 470mA
- VBOOST = 15V @ 370mA
- High frequency, small inductor DC/DC boost circuit
- Over 90% efficient DC/DC boost converter capability
- Adjustable frequency
- Adjustable soft-start
- Adjustable outputs
- Small parts count
- Pb-free plus anneal available (RoHS compliant)
Applications
- TFT-LCD panels
- PDAs
Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Application Note | PDF 453 KB | |
Application Note | PDF 817 KB | |
2 items
|
Product Options
Applied Filters: