Overview
Description
The ISL78010EVAL1Z evaluation board is used to demonstrate the performance of the ISL78010 automotive grade TFT-LCD power supply IC.
The ISL78010 is a multiple output regulator for use in all TFT-LCD automotive applications. It features a single boost converter with an integrated 2A FET, two positive low-dropout regulators (LDOs) for VON and VLOGIC generation, and a single negative LDO for VOFF generation. The boost converter can be programmed to operate in either P-mode for optimal transient response or PI-mode for improved load regulation.
Features
- 2A current FET
- 3V to 5V input
- Up to 20V boost output
- 1% regulation on boost output
- VLOGIC-VBOOST-VOFF-VON or VLOGIC-VOFF-VBOOST-VON sequence control
- Programmable sequence delay
- Fully fault protected
- Thermal shutdown
- Internal soft-start
- 32 Ld 5x5 TQFP packages
- Pb-free plus anneal available (RoHS compliant)
Applications
- All automotive LCD displays
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 859 KB | |
1 item
|
Product Options
Applied Filters: