Overview
Description
The Automotive High Definition Link (AHL) platform comes with two evaluation boards (EVB). One is an AHL transmitter with integrated AHL encoder (RAA279971), HDMI input connector and camera module interface that offers users a high degree of flexibility to test a variety of video sources and resolutions. The other board is an AHL receiver that includes an integrated decoder (RAA279972), an LCD video processor (RAA278842), and an LVDS output interface to display images on an included 10” LCD screen.
The AHL evaluation board platform combines hardware, firmware, and software to give users easy access for quick evaluation of the RAA279971 AHL encoder and RAA279972 AHL decoder. The platform also includes pre-programmed RAA279971 chip register settings to convert the digital input video content into an analog AHL signal. The video is transmitted across a twisted pair cable to the RAA279972 AHL decoder evaluation board, which receives the analog signal, converts it back to a digital signal, and displays the image on the LCD panel. The AHL EVB platform supports 720p/30Hz, 720p/60Hz, and 1080p/30Hz; for non-standard resolutions, the registers must be manually adjusted through the GUI terminal interface tool, which is provided with the evaluation boards.
The RAA279972 is a high-definition analog video decoder designed for automotive applications. It supports single-ended, differential, and pseudo-differential analog composite high-definition AHL video inputs. The high-quality 10-bit video ADC converts the signal to digital, and a proprietary AHL adaptive comb filter separates Luma and Chroma data to output a YUV422 digital video signal over a two-lane MIPI-CSI2 interface, digital video port (DVP) or a BT.656 parallel interface. The RAA279972 has integrated short-to-battery and short-to-ground detection and image enhancement features, making it an ideal solution for demanding high-resolution automotive camera applications. When paired with the RAA279971 encoder, an analog video link is established over a single wire pair.
Features
- AHL Video Decoder
- Software-selectable analog input control allows for combinations of single-ended and differential AHL/CVBS
- Built-in programmable analog anti-alias filter
- 10-bit ADCs and analog clamping circuit with up to 150MHz sampling frequency
- Fully programmable static gain or automatic gain control
- Programmable white peak control for the Y channel
- 4-H adaptive comb filter Y/C separation
- Digital subcarrier PLL for accurate color decoding
- Digital horizontal PLL for synchronization processing and pixel sampling
- Automatic color control and color killer
- Programmable output cropping
- Video Processing
- Programmable hue, brightness, saturation, contrast, and sharpness
- Image enhancement with peaking and CTI
- Black/White stretch
- MIPI Output
- MIPI 1.1 compliant unidirectional output format
- YUV 422 output format
- Up to 1.0 Gbps, 1-2 lane
- Pseudo BT.656 Output
- 8-bit parallel output with embedded sync
- Separate HREF and VREF
- Simultaneous output with MIPI
- Miscellaneous
- Power Save and Power Down modes
- Short-to-battery, short-to-ground detection test
- Two-wire host serial bus interface
- Single 27MHz crystal for all operations
- 1.8V ~ 3.3V I/O operation
- 1.8V/3.3V power supply
- Configurable GPIOs
- Bidirectional digital control channel
- 48 Ld QFN
- AEC-Q100 qualified
Applications
- Automotive camera systems
- Parking assistance, rear camera display systems
- Mirror replacement display systems
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet - Short-Form | PDF 89 KB | |
1 item
|
Product Options
Applied Filters: