Skip to main content

Overview

Description

The ISL59911 is a triple channel differential receiver and equalizer optimized for RGB and YPbPr video signals. It contains three high speed differential receivers with programmable frequency compensation. The ISL59911 features manual or automatic offset calibration and ±4dB of gain adjustment range with a resolution of 0. 1dB. The ISL59911 has a bandwidth of 250MHz and consumes only 110mA from a ±5V supply in normal operation. When deasserted, the ENABLE pin puts the amplifiers into a low power, high impedance state, minimizing power when not needed and also allowing multiple devices to be connected in parallel, allowing two or more ISL59911 devices to function as a multiplexer. The ISL59911 can also directly decode the sync signals encoded onto the common modes of three pairs of Cat 5 cable (by an ISL59311, EL4543, or similar device) or it can output the actual common mode voltages for each of the three channels. The ISL59911 is available in a 32 Ld QFN package and is specified for operation over the full -40°C to +85°C temperature range.

Features

  • 250MHz -3dB bandwidth
  • 5 Adjustable EQ bands: 100MHz, 20MHz, 6MHz, 1MHz, and 200kHz
  • 3rd-order lowpass filter at output with programmable corner
  • ±4dB fine gain control with 0.1dB (7-bit) resolution
  • Offset calibration minimizes output offset voltage
  • Decodes HSYNC and VSYNC signals embedded in common mode
  • I2C interface with four unique addresses
  • ±5V supplies @ 110mA
  • 32 Ld 5mm x 6mm QFN package

Comparison

Applications

  • KVM monitor extension
  • Digital signage
  • General-purpose twisted-pair receiving and equalization
  • High-resolution security video

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: