Skip to main content

Overview

Description

The ISL22316 integrates a single digitally controlled potentiometer (DCP) and non-volatile memory on a monolithic CMOS integrated circuit. The digitally controlled potentiometer is implemented with a combination of resistor elements and CMOS switches. The position of the wipers is controlled by the user through the I2C bus interface. The potentiometer has an associated volatile wiper register (WR) and a non-volatile initial value register (IVR) that can be directly written to and read by the user. The contents of the WR control the position of the wiper. At power up, the device recalls the contents of the DCP's IVR to the WR. The DCP can be used as a three-terminal potentiometer or as a two-terminal variable resistor in a wide variety of applications including control, parameter adjustments, and signal processing.

Features

  • 128 resistor taps
  • I2C serial interface
  • Two address pins, up to four devices/bus
  • Non-volatile storage of wiper position
  • Wiper resistance: 70Ω typical at 3.3V
  • Shutdown mode
  • Shutdown current 5µA max
  • Power supply: 2.7V to 5.5V
  • 50kΩ or 10kΩ total resistance
  • High reliability
  • Endurance: 1,000,000 data changes per bit per register
  • Register data retention: 50 years at T ≤ 55 °C
  • 10 Ld MSOP or 10 Ld TDFN package
  • Pb-free (RoHS compliant)

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 759 KB
PCB Design Files ZIP 569 KB
PCB Design Files ZIP 4.56 MB
Library EXE 2.56 MB
4 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: