Skip to main content

Overview

Description

Support is limited to customers who have already adopted these products.

The X9400 integrates four digitally controlled potentiometers (XDCPs) on a monolithic CMOS integrated circuit. The digitally controlled potentiometer is implemented using 63 resistive elements in a series array. Between each element are tap points connected to the wiper terminal through switches. The position of the wiper on the array is controlled by the user through the SPI serial bus interface. Each potentiometer has associated with it a volatile Wiper Counter Register (WCR) and four nonvolatile Data Registers (DR0-3) that can be directly written to and read by the user. The contents of the WCR controls the position of the wiper on the resistor array through the switches. Power-up recalls the contents of DR0 to the WCR. The XDCP can be used as a three-terminal potentiometer or as a two-terminal variable resistor in a wide variety of applications including control, parameter adjustments, and signal processing.

Features

  • Four potentiometers per package
  • 64 resistor taps
  • SPI serial interface for write, read, and transfer operations of the potentiometer
  • Wiper resistance, 40Ω typical at 5V.
  • Four non-volatile data registers for each potentiometer
  • Non-volatile storage of multiple wiper position
  • Power-on recall. Loads saved wiper position on power-up.
  • Standby current < 1µA max
  • System VCC: 2.7V to 5.5V operation
  • Analog V+/V-: -5V to +5V
  • 10kΩ, 2.5kΩ End to end resistance
  • 100 yr. data retention
  • Endurance: 100,000 data changes per bit per register
  • Low power CMOS
  • 24-lead SOIC and 24-lead TSSOP
  • Pb-Free Plus Anneal Available (RoHS Compliant)

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
Library EXE 2.56 MB
1 item

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models