Skip to main content

Resolver-to-Digital Converters

Renesas digital signal processing (DSP) ICs convert the signal from the resolver sensor for a brushless DC motor and stepping motor into an angle signal and a position signal for an RX MCU.

The RAA306400XGFP is an R/D (Resolver/Digital) conversion IC that converts the resolver detection signal (electrical angle information), which is an analog signal based on the mechanical rotation angle of the resolver, from a one-phase excitation two-phase output type resolver sensor (angle sensor) into a digital signal that is then output.

  • Reduce takt time with high-speed response scans that you can't achieve with other resolver-to-digital converter (RDC) ICs
  • Supports both voltage and current detection methods and implements a winding error correction function so there is no selecting the resolver manufacturer
  • Improved availability of motors and resolvers
  • The cost of the device (RDC IC) is reduced by using some of the motor control MCU functions that are always required and simplifying the RDC circuit

Product Selector: Resolver-to-Digital Converters

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector