Overview
Description
The Intersil ISL43L210 device is a low ON-resistance, low voltage, bidirectional, single pole/double throw (SPDT) analog switch designed to operate from a single +1. 1V to +4. 5V supply. Targeted applications include battery powered equipment that benefit from low on-resistance and fast switching speeds (tON = 7ns, tOFF = 3ns). The digital logic input is 1. 8V CMOS compatible when using a single +3V supply. Cell phones, for example, often face ASIC functionality limitations. The number of analog input or GPIO pins may be limited and digital geometries are not well suited to analog switch performance. This part may be used to mux-in additional functionality while reducing ASIC design risk. The ISL43L210 is offered in a 6 lead SC70 package, alleviating board space limitations. The ISL43L210 is a committed SPDT that consist of one normally open (NO) and one normally closed (NC) switch. This configuration can also be used as a 2-to-1 multiplexer.
Features
- Pb-free available (RoHS compliant)
- Drop In replacement for the MAX4714
- ON resistance (RON)
- VCC = +4.3V 0.34Ω
- VCC = +3.0V 0.38Ω
- VCC = +1.8V 0.75Ω
- RON matching between channels 0.002Ω
- RON flatness 0.06Ω
- Single supply operation +1.1V to +4.5V
- Fast switching action (+3.9V Supply)
- tON 7ns
- tOFF 3ns
- Guaranteed break-before-make
- ESD HBM rating >6kV
- 1.8V CMOS logic compatible (+3V supply)
- 6 lead SC70 package
Comparison
Applications
- Battery powered, handheld, and portable equipment Cellular/mobile phones Pagers Laptops, notebooks, palmtops
- Portable test and measurement
- Medical equipment
- Audio and video switching
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 571 KB | |
Brochure | PDF 5.41 MB 日本語 | |
Price Increase Notice | PDF 208 KB | |
Product Change Notice | PDF 201 KB | |
4 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
