Overview
Description
Support is limited to customers who have already adopted these products.
The Intersil ISL76123 device is a small precision, bidirectional, single-pole/double throw (SPDT) analog switch, designed to operate from a single +2. 7V to +12V supply. The device is supplied in a 6 Ld SOT-23 package. Targeted applications include automotive battery powered systems that can benefit from the device's low power consumption (5µW), low leakage currents (3nA max), and fast switching speeds (tON = 28ns, tOFF = 20ns). This device will often find use in infotainment systems to “mux-in” additional functions to GPIO pins on SOCs. The device ensures the switching function is always break-before-make to help eliminate transient signal problems. Its small package size alleviates board space limitations. The part has been qualified for use in automotive applications across an operating temperature range of -40°C to +105°C.
Features
- Fully specified at 12V, 5V, and 3.3V supplies for 10% tolerances
- ON-resistance (rON): 23Ω
- rON matching between channels: 1Ω
- Low charge injection: 5pC (Max)
- Single supply operation: +2.7V to +12V
- Low power consumption (PD): 5µW
- Low leakage current: 10nA
- Fast switching action
- tON: 28ns
- tOFF: 20ns
- Guaranteed break-before-make switching
- Minimum 2000V ESD protection
- TTL, CMOS compatible
- Available in 6 Ld SOT-23 package
- Pb-free (RoHS compliant)
- AEC-Q100 qualified
Comparison
Applications
- Audio and video switching
- General signal “mux-in” (where GPIO lines may be
- constrained)
- Various building block control applications
- Filters
- Signal conditioning
- Integration reset circuits
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 718 KB | |
Brochure | PDF 5.41 MB 日本語 | |
End Of Life Notice | PDF 257 KB | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: