Overview
Description
The Intersil ISL84467 device is a low ON-resistance, low voltage, bidirectional, Quad SPDT (Dual DPDT) analog switch designed to operate from a single +1. 65V to +4. 5V supply. Targeted applications include battery powered equipment that benefit from low rON (0. 39Ω) and fast switching speeds (tON = 33ns, tOFF = 16ns). The digital logic input is 1. 8V logic-compatible when using a single +3V supply. With a supply voltage of 4. 2V and logic high voltage of 2. 85V at both logic inputs, the part draws only 12µA max of ICC current. Cell phones, for example, often face ASIC functionality limitations. The number of analog input or GPIO pins may be limited and digital geometries are not well suited to analog switch performance. This part may be used to mux-in additional functionality while reducing ASIC design risk. The ISL84467 is offered in small form factor package, alleviating board space limitations. The ISL84467 consists of four SPDT switches. It is configured as a dual double-pole/double-throw (DPDT) device with two logic control inputs that control two SPDT switches each. The configuration can be used as a dual differential 2-to-1 multiplexer/demultiplexer.
Features
- ON-Resistance (rON)
- V+ = +4.3V 0.39Ω
- V+ = +3.0V 0.45Ω
- V+ = +1.8V 0.65Ω
- rON Matching Between Channels 0.05Ω
- rON Flatness Across Signal Range 0.05Ω
- Single Supply Operation +1.65V to +4.5V
- Low Power Consumption (PD) <0.68µW
- Fast Switching Action (V+ = +4.3V)
- tON 33ns
- tOFF 16ns
- Break-Before-Make
- 1.8V Logic Compatible (+3V supply)
- Low ICC Current when VinH is not at the V+ Rail
- Available in 16 Ld 3x3 TQFN and 16 Ld TSSOP Packages
- ESD HBM Rating
- COM Pins 9kV
- All Other Pins 6kV
- Pb-Free (RoHS Compliant)
Comparison
Applications
- Battery-Powered, Handheld, and Portable Equipment Cellular/Mobile Phones Pagers Laptops, Notebooks, Palmtops
- Portable Test and Measurement
- Medical Equipment
- Audio and Video Switching
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 760 KB | |
Brochure | PDF 5.41 MB 日本語 | |
End Of Life Notice | PDF 603 KB | |
Other | PDF 293 KB | |
Product Change Notice | PDF 121 KB | |
Product Change Notice | PDF 120 KB | |
Application Note | PDF 468 KB | |
7 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
