Overview
Description
The RV1S9184Q is a photocoupler featuring high-speed communication with open-collector output which consists of an AlGaAs LED on the input side and a one-chip signal processing circuit with built-in photo diode on the output side. The package is a small outline package (SOP) type and has a shield effect to cut the ambient light. The RV1S9184Q is designed specifically for high voltage isolation and wide temperature operation (−40 to +135 °C), which is suitable for automotive application.
Features
- Operating ambient temperature (TA = −40 to +135 °C)
- High isolation voltage (BV = 3 750 Vr.m.s.)
- High speed response (tPHL = 700 ns MAX., tPLH = 700 ns MAX., PWD = 500 ns MAX.)
- High common mode transient immunity (CMH, CML = ±15 kV/μs MIN.)
- Small package (SO5)
- Pb-free product
- AEC-Q100 (Grade 1: TA = −40 to +125 °C) compliant
- Safety standard
- UL : UL1577, Double protection
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 254 KB 日本語 | |
Brochure | PDF 5.41 MB 日本語 | |
Product Reliability Report | PDF 187 KB | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
