Overview
Description
The ISL78236DUALEVAL1Z kit is designed for individuals requiring point-of-load (POL) applications with input voltages ranging from 2.85V to 6V. This evaluation board demonstrates the performance of the ISL78236 low quiescent current mode converter. It is configured to deliver up to 3A of output current on each of its two output channels.
The ISL78236 is offered in a compact 4mm x 4mm 24 Ld QFN package with a maximum height of 1mm. The complete converter occupies an area of less than 5.46cm2. Additionally, the ISL78236 is AEC-Q100 qualified and rated for the automotive temperature range of -40°C to +105°C.
Features
- Dual 3A high-efficiency synchronous buck regulator with up to 95% efficiency
- 180° out-of-phase channel switching
- 2% output accuracy over temperature/load/line
- Internal digital soft-start - 1.5ms
- Soft-stop output discharge during disable
- Typical 8μA shutdown current
- 100% maximum duty cycle for lowest dropout
- Internal current mode compensation
- Peak current limiting, hiccup mode short circuit protection and over-temperature protection
- Negative current detection and protection
Applications
- DSP and embedded processor power supply
- Infotainment system power
- Automotive point-of-load power
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 951 KB | |
1 item
|
Design & Development
Product Options
Applied Filters: