Skip to main content

Overview

Description

The combination of the R-Car, the PMIC, and the clock generators provides a high-efficiency and high-end ADAS solution that supports image input, image output, and high-speed input/output IF.

Features

  • Complete hardware and software development kit for ADAS and automated driving applications like front camera, surround view, and LiDAR
  • R-Car V3H: Image recognition engine with an optimized performance-to-power balance and the Quad Arm® Cortex®-A53 and Cortex-R7 enable advanced video processing and image recognition.
  • Safe PMICs: Highly integrated, ISO 26262 compliant power supply, optimized for the V3H SoC to reduce the solution bill-of-materials while providing industry-leading efficiency.
  • Programmable clock generator: Flexible clock generator capable of generating any clock frequency from 1MHz to 500MHz, allows a single device to replace several crystal oscillators with any frequency.
  • Supporting RGMII (2 channels) as the Ether IF and CSI2 (2 channels) as the camera IF to support various inputs and outputs.

Applications

  • ADAS and Automated Driving

Documentation

Type Title Date
Manual - Hardware Log in to Download ZIP 54.75 MB
1 item

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
RoX Software Development Kit
The RoX SDK is an easy-to-start & easy-to-use development framework for the R-Car SoCs.
Software Package Renesas
1 item

Product Options

Applied Filters: