Overview

Description

This solution provides a complete development environment with hardware and software for automotive gateway applications to support the new E/E architecture.

Features

  • Reduces the board size and BoM costs through MCU core integration into R-Car SoC, and uses a single board to control both MCU domain and application SoC domain, which was previously required separately.
  • The development board consists of a CPU board with core SoC, power management IC (PMIC) and memory, and an interface board, enabling support for a variety of networks.
  • Supports 16 channels of CAN FD (can be used as 16 channels of LIN and 8 channels of SENT by multi-function), 2 channels of FlexRay, 2 channels of PCIe v4.0 x2 lanes, and 3 channels of 5G-USXGMII for Ethernet.
  • The core system is realized by installing the R-Car S4, LPDDR4x-3200 memory, and HyperFlash™ memory on the CPU board, which contributes to shortening the time to market by simplifying the design.
  • The combination of pre-regulators and PMICs developed for R-Car S4 can provide various supply voltages to meet functional safety requirements up to ASIL D in accordance with ISO 26262.

Applications

Applications

  • Gateway and domain control

Documentation

Type Title Date
Manual - Hardware Log in to Download PDF 2.42 MB
Manual - Hardware Log in to Download PDF 1.02 MB
Manual - Hardware Log in to Download PDF 1.28 MB 日本語
Schematic Log in to Download ZIP 4.47 MB
Manual - Hardware Log in to Download PDF 1.99 MB 日本語
Manual - Hardware Log in to Download PDF 5.55 MB
Manual - Hardware Log in to Download XLSX 6.40 MB
7 items

Videos & Training