Skip to main content

Overview

Description

The White Hawk is an R-Car V4H-specific evaluation board set that can be used to evaluate systems using the R-Car V4H and to develop operating systems, device drivers, and applications. Using the White Hawk board set allows the developers to efficiently conduct required tasks such as evaluation of the R-Car V4H system performance and thus greatly reduce the turnaround time in their product development.

This board supports multi-camera inputs including high-resolution 4K, 4K display output, audio output, network communications interfaces, and PCIe Gen4 for parallel operation of multiple ECUs.

Features

  • Shorten time to market by using the reference board that enables immediate platform development
  • Provides an easy-to-start system development environment using the R-Car V4H starter kit, R-Car compatible power management ICs (PMICs), LPDDR5-6400 memory, Flash memory, display output, and Ethernet 1000BASE-T in a compact, separate core system
  • Delivers 34 TOPS from R-Car V4H for deep learning, enabling high-speed object recognition through camera, radar, and LiDAR sensor data fusion
  • Provides 4 RGMII for Ethernet channels, 2 CSI2 channels, 2 DSI channels, 2 PCIe Gen4 channels, and 8 CAN channels
  • Supports remote power control via CAN and Ethernet, enabling system evaluation in a remote environment
  • Realizes functional safety-compliant power management with R-Car PMICs, including RAA271005 and RAA271041
  • Reduces BOM cost and mounting size by replacing multiple crystal oscillators with a programmable clock generator

Applications

  • ADAS
  • Automated Driving

Documentation

Type Title Date
Manual - Hardware Log in to Download PDF 2.09 MB
1 item

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
RoX Software Development Kit
The RoX SDK is an easy-to-start & easy-to-use development framework for the R-Car SoCs.
Software Package Renesas
1 item

Software Downloads

Type Title Date
PCB Design Files Log in to Download ZIP 7.45 MB
1 item

Videos & Training