Skip to main content

Overview

Description

The 8EBV89316 Evaluation board for Industrial Automation and Power Systems allows the user to connect up to three single ended reference inputs via SMA connectors. The inputs can operate at 25 MHz, 125 MHz or 156.25 MHz. Synchronization functions are provided by the 8V89316 Digital PLL (DPLL) device which integrates an embedded clock synthesizer.

As well as clock inputs and outputs the evaluation board supports control and monitoring of the 8V89316 device from a Windows or Linux computer over its I2C interface using the on-board USB to I2C converter.  The 8EBV89316 low jitter differential output clocks can be used to directly synchronize 1 Gigabit Ethernet PHYs and QSGMII devices by connecting the evaluation board’s SMA connectors to reference clock inputs on the system board.

Features

  • SMA  connector inputs for three single ended  25 MHz, 125 MHz or 156.25 MHz reference clocks
  • SMA connector outputs for a 125 MHz or 156.25 MHz differential clock, three differential 125 MHz or 156.25 MHz clocks at the same frequency and a free-running 25 MHz LVCMOS clock
  • On-board USB to I2C microprocessor interface converter
  • Single 5 V power supply

Kit Contents

  • Evaluation Board
  • USB Cable
  • 5V Universal Power Supply

Applications

Documentation

Type Title Date
Manual - Hardware PDF 575 KB
Application Note PDF 170 KB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 2.73 MB
1 item

Product Options

Applied Filters: