Skip to main content

Overview

Description

The IDT8V89317 is used to frequency synchronize equipment with an Ethernet connected reference or with a GPS based 1PPS reference; its integrated DCO (Digitally Controlled Oscillator) can be controlled by an external IEEE 1588 clock recovery servo to synthesize IEEE 1588-based clocks. The IDT8V89317 ultra-low jitter output clocks can be used to directly time 10 Gigabit Ethernet PHYs and QSGMII devices.

Features

  • Digital PLL synchronizes with GPS or Ethernet connected synchronization sources
  • DPLL bandwidth is selectable to be 15 mHz or 1.2 Hz
  • DPLL holdover accuracy is 1.1X10-5 ppm
  • Input references are monitored for frequency offset and activity; DPLL holdover, free run and hitless reference switching can be forced by the host processor or can be automatically controlled by an internal state machine
  • Internal DCO has resolution of 0.01105 ppb and can be controlled by an external processor via I2C interface for IEEE 1588 clock generation
  • Two Analog PLLs for jitter attenuation and frequency translation
  • Jitter generation <0.3ps RMS (10 kHz to 20 MHz), meets jitter requirements of leading PHYs supporting 10GBASE-R, QSGMII and XAUI
  • IN1, IN2 and IN3 accept single ended reference clocks whose frequencies can be 1PPS (1 Hz), 25 MHz, 125 MHz or 156.25 MHz
  • OUT1 and OUT2 output differential clocks with frequencies of 125 MHz or 156.25 MHz
  • OUT3 outputs a differential clock with frequency of 322.265625 MHz or 644.53125 MHz
  • OUT4 outputs a free-running LVCMOS clock with frequency of 25 MHz

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download TGZ 160 KB
Software & Tools - Other Log in to Download ZIP 275 KB
2 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: