Skip to main content

Overview

Description

The 5V41067A is a 2:4 differential clock mux for PCI Express applications. It has very low additive jitter making it suitable for use in PCIe Gen2 and Gen3 systems. The 5V41067A selects between 1 of 2 differential HCSL inputs to fanout to 4 differential HCSL output pairs. The outputs can also be terminated to LVDS.

Features

  • 4 – 0.7V current mode differential HCSL output pairs
  • Low additive jitter
  • suitable for use in PCIe Gen2 and Gen3 systems
  • 20-pin TSSOP package
  • small board footprint
  • Outputs can be terminated to LVDS
  • can drive a wider variety of devices
  • OE control pin
  • greater system power management
  • Industrial temperature range available
  • supports demanding embedded applications
  • Additive cycle-to-cycle jitter <5 ps
  • Additive phase jitter (PCIe Gen2/3) <0.2ps
  • Operating frequency up to 200MHz

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Videos & Training

PCIe Clocking Architectures (Common and Separate)

This is the first video in our PCIe series. In this video, we define PCIe architectures, focusing on common and separate clock architectures. Watch the rest of the video series below where Ron will cover the impact of different timing architectures.

Watch the Video Series Below